* DRB530S-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/05/26 .MODEL DRB530S-30 D + IS=48.174E-9 + N=1.0586 + RS=.77069 + IKF=23.097 + XTI=2 + EG=.65 + CJO=15.000E-12 + M=.52541 + VJ=.7551 + ISR=30.768E-9 + NR=1.7000 + BV=30 + TT=8.9447E-9 + TRS1=0.003