* DRB521ZS-30 D model * Date: 2008/10/21 .MODEL DRB521ZS-30 D + IS=145.03E-9 + N=1.0059 + RS=2.3509 + IKF=13.787 + XTI=2 + EG=.6 + CJO=6.4086E-12 + M=.41438 + VJ=.56928 + ISR=420.10E-9 + NR=1.2000 + BV=30 + TT=8.8000E-9