* DRB521S-40 D model * Date: 2008/10/21 .MODEL DRB521S-40 D + IS=899.28E-9 + N=1.0463 + RS=.82562 + IKF=18.583 + XTI=2 + EG=.62 + CJO=27.670E-12 + M=.50581 + VJ=.51194 + ISR=498.81E-9 + NR=1.3000 + BV=45 + TT=5.9000E-9