* DRB521S-30 D model * Date: 2008/10/21 .MODEL DRB521S-30 D + IS=1.0210E-6 + N=.975 + RS=.527 + IKF=30.120 + XTI=2 + EG=.6 + CJO=20.033E-12 + M=.52897 + VJ=.46296 + ISR=1.0909E-6 + NR=1.2000 + BV=30 + TT=7.9300E-9