* DRB520ZS8A30 D model * Date: 2008/10/21 .MODEL DRB520ZS8A30 D + IS=5.8706E-9 + N=1.0401 + RS=2.3196 + IKF=8.7226 + XTI=2 + EG=.69 + CJO=6.2301E-12 + M=.41548 + VJ=.52298 + ISR=4.9208E-9 + NR=1.3000 + BV=30 + TT=8.8000E-9