* DRB520S-40 D model * Date: 2008/10/21 .MODEL DRB520S-40 D + IS=21.245E-9 + N=.97709 + RS=.86636 + IKF=26.128 + XTI=2 + EG=.69 + CJO=23.859E-12 + M=.49097 + VJ=.50975 + ISR=17.727E-9 + NR=1.2000 + BV=40 + TT=7.2000E-9