* DRB520S-30 D model * Date: 2008/10/21 .MODEL DRB520S-30 D + IS=46.230E-9 + N=1.0100 + RS=.513 + IKF=34.229 + XTI=2 + EG=.69 + CJO=28.151E-12 + M=.48504 + VJ=.5468 + ISR=28.347E-9 + NR=1.5000 + BV=30 + TT=6.1000E-9