* DRB520G-30 D model * Date: 2008/10/21 .MODEL DRB520G-30 D + IS=47.910E-9 + N=1.0580 + RS=.769 + IKF=23.222 + XTI=2 + EG=.66 + CJO=17.161E-12 + M=.51745 + VJ=.54354 + ISR=18.006E-9 + NR=1.2000 + BV=30 + TT=13.000E-9