* DRB501V-40 D model * Date: 2008/10/21 .MODEL DRB501V-40 D + IS=825.50E-9 + N=1.0590 + RS=1.1870 + IKF=13.612 + XTI=2 + EG=.55 + CJO=20.268E-12 + M=.4428 + VJ=.57928 + ISR=200.54E-9 + NR=1.1000 + BV=45 + TT=14.700E-9