* DRB495D D model * Date: 2008/10/21 .MODEL DRB495D D + IS=6.6722E-6 + N=1.1524 + RS=.24771 + IKF=4.5430 + XTI=2 + EG=.6 + CJO=59.225E-12 + M=.54755 + VJ=.61984 + ISR=2.9834E-6 + NR=1.4000 + BV=40 + TT=19.800E-9