* DRB481Y-90 D model * Date: 2008/10/21 .MODEL DRB481Y-90 D + IS=1.6286E-6 + N=1.0233 + RS=2.6042 + IKF=1.0685 + XTI=2 + EG=.56 + CJO=18.094E-12 + M=.47375 + VJ=.53789 + ISR=778.04E-9 + NR=1.3000 + BV=90 + TT=29.500E-9