* DRB481Y-40 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/10 .MODEL DRB481Y-40 D + IS=1.1305E-6 + N=1.0196 + RS=.67904 + IKF=32.751E-3 + XTI=2 + EG=.65 + CJO=21.000E-12 + M=.46724 + VJ=.74825 + ISR=904.02E-9 + NR=1.8000 + BV=40 + TT=5.7708E-9 + TRS1=0.005