* DRB480Y-90 D model * Date: 2008/10/21 .MODEL DRB480Y-90 D + IS=20.249E-9 + N=.98638 + RS=2.4992 + IKF=1.3701 + XTI=2 + EG=.69 + CJO=18.094E-12 + M=.47375 + VJ=.53789 + ISR=15.845E-9 + NR=1.2000 + BV=90 + TT=7.9300E-9