* DRB480Y-40 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/10 .MODEL DRB480Y-40 D + IS=33.926E-9 + N=1.0213 + RS=.53633 + IKF=18.950E-3 + XTI=2 + EG=.69 + CJO=20.500E-12 + M=.46333 + VJ=.75518 + ISR=93.926E-9 + BV=40 + TT=5.7708E-9 + TRS1=0.005