* DRB441Q-40 D model * Date: 2008/10/21 .MODEL DRB441Q-40 D + IS=178.01E-9 + N=1.0241 + RS=.80082 + IKF=28.128E-3 + XTI=2 + EG=.55 + CJO=20.117E-12 + M=.4726 + VJ=.69235 + ISR=345.71E-9 + NR=1.2000 + BV=40 + TT=2.5000E-9