* DRB425D D model * Date: 2008/10/21 .MODEL DRB425D D + IS=258.65E-9 + N=.94532 + RS=1.1590 + IKF=2.6192 + XTI=2 + EG=.55 + CJO=20.268E-12 + M=.4428 + VJ=.57928 + ISR=317.19E-9 + NR=1.1000 + BV=40 + TT=14.700E-9