* DRB420D D model * Date: 2008/10/21 .MODEL DRB420D D + IS=20.467E-9 + N=1.0473 + RS=.73919 + IKF=21.589 + XTI=2 + EG=.69 + CJO=19.707E-12 + M=.42435 + VJ=.51983 + ISR=18.820E-9 + NR=1.7000 + BV=40 + TT=7.8000E-9