* RZE002P02 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/15 ******************D G S .SUBCKT RZE002P02 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 663m D2 11 22 DDG R2 2 22 46 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=4.4061E-6 + RS=10.000E-3 + RD=0 + VTO=-.92986 + RDS=1.000E12 + TOX=2.0000E-6 + CGSO=75p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=23.815E-12 + N=1.2693 + RS=10.746E-3 + IKF=19.411E-3 + CJO=13.950E-12 + M=.46995 + VJ=.75361 + ISR=45.357E-12 + BV=20 + TT=15n .MODEL DDG D + CJO=12.155E-12 + M=.67874 + VJ=.75311 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0027 + TC2=-0.000005 .ENDS RZE002P02