* RTE002P02 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/13 ******************D G S .SUBCKT RTE002P02 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 631m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 700 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=1.9652E-6 + RS=10.000E-3 + RD=0 + VTO=-1.6078 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=12p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.1 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=157.15E-21 + N=.7011 + RS=1.0905 + IKF=55.911 + CJO=9.9404E-12 + M=1.2539 + VJ=1.3701 + BV=20 + TT=60n .MODEL DDG D + CJO=13.449E-12 + M=.35674 + VJ=.52663 .MODEL RTH RES + TC1=0.0052 + TC2=0 .ENDS RTE002P02