* RSM002P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/15 ******************D G S .SUBCKT RSM002P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 705m D2 11 22 DDG R2 2 22 80 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=13.445E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2723 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=216p + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.004 + KAPPA=0 + UO=300 + NFS=20G .MODEL DDS D + IS=245.02E-15 + N=1.1267 + RS=.81308 + IKF=17.818 + CJO=11.052E-12 + M=.39856 + VJ=.84706 + BV=30 + TT=20n .MODEL DDG D + CJO=11.539E-12 + M=.35579 + VJ=1.0537 + N=10000 + FC=0.82 .MODEL RTH RES + TC1=0.0042 + TC2=0.000003 .ENDS RSM002P03