* RSE002P03 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/02 ******************D G S .SUBCKT RSE002P03 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 0.708 D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 700 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=14.237E-6 + RS=10.000E-3 + RD=0 + VTO=-2.2723 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=226p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.005 + KAPPA=0 + UO=300 .MODEL DDS D + IS=245.02E-15 + N=1.1267 + RS=.81308 + IKF=17.818 + CJO=1.2271E-12 + M=.1101 + VJ=1.8464 + BV=30 + TT=20n .MODEL DDG D + CJO=11.868E-12 + M=.66241 + VJ=.72964 .MODEL RTH RES + TC1=0.0042 + TC2=0.000003 .ENDS RSE002P03