* RK7002B NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/02/02 ****************D G S .SUBCKT RK7002B 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.48 D2 22 11 DDG R2 2 22 594 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=12.023E-6 + RS=30.000E-3 + RD=0 + VTO=1.7993 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=96p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.0 + ETA=0.0012 + KAPPA=0 + NFS=11G .MODEL DDS D + IS=1.9994E-12 + N=1.2064 + RS=.25755 + IKF=24.813 + CJO=7.0266E-12 + M=.29442 + VJ=.77047 + BV=60 + TT=13n .MODEL DDG D + CJO=7.2533E-12 + M=.56184 + VJ=.75731 + N=10000 + FC=-10 .MODEL RTH RES + TC1=0.0047 + TC2=0.0000071 .ENDS RK7002B