* RJU003N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/09 ******************D G S .SUBCKT RJU003N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 467m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 146 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=19.070E-6 + RS=10.000E-3 + RD=0 + VTO=1.2010 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=224p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=8.0058E-18 + N=.76933 + RS=.22759 + IKF=11.909 + CJO=24.735E-12 + M=.4793 + VJ=.50983 + BV=30 + TT=18n .MODEL DDG D + CJO=39.060E-12 + M=.81689 + VJ=.51629 .MODEL RTH RES + TC1=0.0039 + TC2=0.000016 .ENDS RJU003N03