* RJU002N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/01 ******************D G S .SUBCKT RJU002N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.24 D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 240 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=17.914E-6 + RS=10.000E-3 + RD=0 + VTO=1.2005 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=102p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.9 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=1.6611E-12 + N=1.1940 + RS=.17398 + IKF=13.126 + CJO=11.057E-12 + M=.56723 + VJ=.51602 + BV=60 + TT=34n .MODEL DDG D + CJO=21.392E-12 + M=.64253 + VJ=.49333 .MODEL RTH RES + TC1=0.0075 + TC2=0.00002 .ENDS RJU002N06