* RJK005N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/09 ******************D G S .SUBCKT RJK005N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 0.304 D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 155 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=7.9105E-6 + RS=10.000E-3 + RD=0 + VTO=1.5241 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=13p + CGDO=8.5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0003 + KAPPA=0 .MODEL DDS D + IS=62.344E-15 + N=.99187 + RS=.10854 + IKF=.18484 + CJO=53.385E-12 + M=.50121 + VJ=.53623 + BV=30 + TT=22n .MODEL DDG D + CJO=65.247E-12 + M=.97357 + VJ=.5213 .MODEL RTH RES + TC1=0.005 + TC2=0.000007 .ENDS RJK005N03