* RHU003N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/14 ******************D G S .SUBCKT RHU003N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 627m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 175 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=15.783E-6 + RS=10.000E-3 + RD=0 + VTO=2.2056 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=172p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.002 + KAPPA=0 .MODEL DDS D + IS=2.0316E-12 + N=1.1722 + RS=.13625 + IKF=10.568 + CJO=29.842E-12 + M=.43344 + VJ=.67171 + BV=30 + TT=28n .MODEL DDG D + CJO=19.967E-12 + M=.5141 + VJ=.50639 .MODEL RTH RES + TC1=0.0098 + TC2=0.000035 .ENDS RHU003N03