* RHU002N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/14 ******************D G S .SUBCKT RHU002N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.4 D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 260 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=8.6832E-6 + RS=10.000E-3 + RD=0 + VTO=2.1403 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=139p + CGDO=15p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.5 + ETA=0.002 + KAPPA=0 .MODEL DDS D + IS=327.79E-15 + N=1.1172 + RS=.19907 + IKF=18.231 + CJO=16.266E-12 + M=.55105 + VJ=.85093 + BV=60 + TT=50n .MODEL DDG D + CJO=23.917E-12 + M=.74289 + VJ=.50244 .MODEL RTH RES + TC1=0.0052 + TC2=0.00001 .ENDS RHU002N06