* RHK005N03 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/16 ******************D G S .SUBCKT RHK005N03 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 279m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 175 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=4.3054E-6 + RS=10.000E-3 + RD=0 + VTO=2.3842 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=0 + CGDO=3.5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.5 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=9.7608E-12 + N=1.2226 + RS=97.508E-3 + IKF=18.023 + CJO=14.585E-12 + M=.45426 + VJ=7.7207 + BV=30 .MODEL DDG D + CJO=49.468E-12 + M=.66507 + VJ=.50841 .MODEL RTH RES + TC1=0.005 + TC2=0 .ENDS RHK005N03