* RHK003N06 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/15 ******************D G S .SUBCKT RHK003N06 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 570m D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 134 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=21.136E-6 + RS=10.000E-3 + RD=0 + VTO=2.0640 + RDS=60.000E6 + TOX=2.0000E-6 + CGSO=235p + CGDO=30p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.3 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=1.5068E-12 + N=1.1228 + RS=.17209 + IKF=20.004 + CJO=28.958E-12 + M=.75812 + VJ=1.0937 + BV=60 + TT=40n .MODEL DDG D + CJO=64.015E-12 + M=.78103 + VJ=.51281 .MODEL RTH RES + TC1=0.0041 + TC2=0.000019 .ENDS RHK003N06