* 2SK3018UB NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/10 ******************D G S .SUBCKT 2SK3018UB 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.66 D2 22 11 DDG R2 2 22 4600 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=5.9021E-6 + RS=2.0000 + RD=0 + VTO=1.4898 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=62p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0001 + KAPPA=0 + NFS=7G .MODEL DDS D + IS=33.796E-15 + N=.99155 + RS=.32279 + IKF=15.202E-3 + CJO=6.5074E-12 + M=.18904 + VJ=1.6498 + BV=30 + TT=38n .MODEL DDG D + CJO=13.100E-12 + M=.58543 + VJ=.75909 + N=10000 + FC=-10 .MODEL RTH RES + TC1=0.0065 + TC2=0.000025 .ENDS 2SK3018UB