* 2SK2731 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/04/08 ****************D G S .SUBCKT 2SK2731 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 1.15 D2 11 21 DDG 4 D3 22 21 DDG R2 2 22 1.7k .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=7.7435E-6 + RS=10.000E-3 + RD=0 + VTO=2.3003 + RDS=3.0000E6 + TOX=2.0000E-6 + CGSO=183p + CGDO=0 + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.5 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=671.67E-15 + N=1.1392 + RS=.24583 + IKF=3.9564 + CJO=18.004E-12 + M=.53023 + VJ=.98003 + BV=30 + TT=360n .MODEL DDG D + CJO=46.322E-12 + M=.51388 + VJ=.60116 .MODEL RTH RES + TC1=0.005 + TC2=0.000018 .ENDS 2SK2731