* DRSX501L-20 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/17 .MODEL DRSX501L-20 D + IS=55.866E-6 + N=.99403 + RS=5.4816E-3 + IKF=.49994 + XTI=2 + EG=.5 + CJO=988.59E-12 + M=.59254 + VJ=.75602 + ISR=18.876E-6 + NR=1.3000 + BV=25 + TT=18.497E-9