* DRSX301LA-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/17 .MODEL DRSX301LA-30 D + IS=18.292E-6 + N=1.0097 + RS=8.7169E-3 + IKF=.54715 + XTI=2 + EG=.67 + CJO=774.17E-12 + M=.5119 + VJ=.74122 + ISR=6.6348E-6 + BV=30 + TT=3.0000E-9 + TRS1=0.01 + TIKF=-0.004