* DRSX201VA-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/10/31 .MODEL DRSX201VA-30 D + IS=9.8082E-6 + N=1.0435 + RS=55.729E-3 + IKF=3.2785 + XTI=2 + EG=.61 + CJO=234.59E-12 + M=.52838 + VJ=.75122 + ISR=8.0512E-6 + NR=1.2000 + BV=30 + TT=11.098E-9 + TRS1=0.005