* DRSX201L-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/17 .MODEL DRSX201L-30 D + IS=16.537E-6 + N=1.0278 + RS=155.28E-6 + IKF=.17197 + XTI=2 + EG=.5 + CJO=497.07E-12 + M=.53522 + VJ=.70614 + ISR=658.28E-9 + NR=1.3000 + BV=30 + TT=14.305E-9