* DRSX101M-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/17 .MODEL DRSX101M-30 D + IS=598.08E-9 + N=.66808 + RS=28.158E-3 + IKF=10.167E-3 + XTI=2 + EG=.57 + CJO=300.10E-12 + M=.53965 + VJ=.73769 + ISR=10.432E-6 + NR=1.4000 + BV=30 + TT=10.605E-9