* DRSX051VA-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/02/17 .MODEL DRSX051VA-30 D + IS=2.4597E-6 + N=.86597 + RS=60.089E-3 + IKF=34.192E-3 + XTI=2 + EG=.57 + CJO=157.54E-12 + M=.58844 + VJ=.73412 + ISR=4.5364E-6 + NR=1.2000 + BV=30 + TT=21.703E-9