* DRB551VM-30 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/06/09 .MODEL DRB551VM-30 D + IS=2.2551E-6 + N=.91822 + RS=.23078 + IKF=832.79 + XTI=2 + EG=.55 + CJO=67.000E-12 + M=.67348 + VJ=.59177 + ISR=3.5061E-6 + NR=1.1000 + BV=30 + TT=2.90E-9 + TRS1=0.003