* DRB550EA D model * Date: 2008/09/17 .MODEL DRB550EA D + IS=94.506E-9 + N=.91036 + RS=47.955E-3 + IKF=65.446E-3 + XTI=2 + EG=.61 + CJO=172.00E-12 + M=.54621 + VJ=.4399 + ISR=201.27E-9 + NR=1.7000 + BV=30 + TT=16.031E-9