* DRB491D D model * Date: 2008/10/02 .MODEL DRB491D D + IS=7.5944E-6 + N=.98802 + RS=88.395E-3 + IKF=1.1635 + XTI=2 + EG=.58 + CJO=170.41E-12 + M=.52686 + VJ=.45009 + ISR=2.3660E-6 + BV=25 + TT=18.800E-9