* DRB411VA-50 D model * Date: 2008/10/02 .MODEL DRB411VA-50 D + IS=3.7074E-6 + N=1.0130 + RS=.18565 + IKF=.15491 + XTI=2 + EG=.6 + CJO=95.043E-12 + M=.56662 + VJ=.68244 + ISR=1.0615E-6 + BV=50 + TT=12.600E-9