* DRB411D D model * Date: 2008/09/18 .MODEL DRB411D D + IS=1.3982E-6 + N=.86378 + RS=30.244E-3 + IKF=4.7477E-3 + XTI=2 + EG=.62 + CJO=71.872E-12 + M=.44153 + VJ=.52973 + ISR=1.2606E-6 + BV=40 + TT=12.578E-9