* DRB400VA-50 D model * Date: 2008/10/02 .MODEL DRB400VA-50 D + IS=342.65E-9 + N=1.0902 + RS=.20871 + IKF=23.924 + XTI=2 + EG=.69 + CJO=126.05E-12 + M=.48139 + VJ=.41776 + ISR=78.020E-9 + BV=50 + TT=19.500E-9