* DRB201A60 D model * Date: 2008/10/02 .MODEL DRB201A60 D + IS=804.34E-9 + N=1.0253 + RS=75.320E-3 + IKF=55.433 + XTI=2 + EG=.69 + CJO=291.91E-12 + M=.51945 + VJ=.4583 + ISR=214.30E-9 + BV=60 + TT=15.600E-9