* DRB162VA-20 D model * Date: 2008/10/02 .MODEL DRB162VA-20 D + IS=34.907E-6 + N=.9947 + RS=4.3098E-3 + IKF=.35077 + XTI=2 + EG=.59 + CJO=178.07E-12 + M=.5229 + VJ=.44257 + ISR=27.785E-6 + NR=1.2000 + BV=25 + TT=16.300E-9