* DRB162M-60 D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/11 .MODEL DRB162M-60 D + IS=239.63E-9 + N=.98885 + RS=79.949E-3 + IKF=.11677 + XTI=2 + EG=.69 + CJO=160.00E-12 + M=.57138 + VJ=.75216 + ISR=211.24E-9 + NR=1.5000 + BV=60 + TT=13.811E-9 + TRS1=0.003