* DRB161VA-20 D model * Date: 2008/10/02 .MODEL DRB161VA-20 D + IS=40.337E-6 + N=1.0742 + RS=.10016 + IKF=23.579 + XTI=2 + EG=.5 + CJO=160.04E-12 + M=.56976 + VJ=.50517 + ISR=15.589E-6 + BV=30 + TT=19.300E-9