* DRB161M-20 D model * Date: 2008/10/02 .MODEL DRB161M-20 D + IS=47.873E-6 + N=1.0674 + RS=12.756E-3 + IKF=.47478 + XTI=2 + EG=.55 + CJO=350.27E-12 + M=.60349 + VJ=.64083 + ISR=18.739E-6 + BV=25 + TT=20.200E-9