* DRB161L-40 D model * Date: 2008/10/02 .MODEL DRB161L-40 D + IS=21.838E-6 + N=1.1037 + RS=39.317E-3 + IKF=6.0603 + XTI=2 + EG=.57 + CJO=270.90E-12 + M=.55361 + VJ=.57419 + ISR=9.3568E-6 + BV=40 + TT=21.800E-9