* DRB160VA-40 D model * Date: 2008/10/02 .MODEL DRB160VA-40 D + IS=271.63E-9 + N=1.0878 + RS=79.950E-3 + IKF=.21125 + XTI=2 + EG=.69 + CJO=123.06E-12 + M=.50975 + VJ=.44722 + ISR=39.662E-9 + BV=40 + TT=19.800E-9